IESNA:LM-63-2002
[TEST]P1386657
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-850-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6497.7
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
874.2 1090.5 1257.2 1392.4 1487.0 1560.6 1566.6 1536.6 1527.5 1581.6 1728.8 1973.6 2278.6 2538.4 2705.1 2871.9 
2996.5 3053.6 3055.1 2972.5 2792.2 2242.5 1788.9 1452.4 1073.9 790.1 510.7 344.0 327.4 259.8 198.3 168.2 132.2 94.6 
33.0 6.0 1.5 0.0 
874.2 1084.5 1249.7 1383.4 1487.0 1556.1 1568.1 1544.1 1536.6 1584.6 1725.8 1985.7 2277.1 2532.4 2706.6 2862.8 
2987.5 3055.1 3047.6 2972.5 2807.3 2305.6 1803.9 1488.5 1095.0 791.6 516.7 354.5 328.9 262.9 202.8 169.7 136.7 97.6 
37.6 7.5 1.5 0.0 
874.2 1079.9 1243.7 1377.3 1485.5 1562.1 1590.6 1575.6 1568.1 1607.2 1724.3 1951.1 2215.5 2466.3 2643.5 2783.2 
2906.4 2981.5 2996.5 2951.5 2816.3 2532.4 1994.7 1604.2 1206.1 862.2 587.3 396.5 362.0 283.9 216.3 180.2 151.7 
109.6 75.1 21.0 3.0 0.0 
874.2 1064.9 1222.6 1357.8 1473.5 1569.6 1620.7 1625.2 1629.7 1658.2 1736.3 1885.0 2108.8 2343.1 2536.9 2657.1 
2762.2 2850.8 2892.9 2889.9 2828.3 2678.1 2370.2 1963.1 1503.5 1049.9 749.5 477.6 440.1 325.9 232.8 186.2 154.7 
103.6 72.1 30.0 3.0 0.0 
874.2 1055.9 1213.6 1339.8 1463.0 1571.1 1658.2 1697.3 1715.3 1740.8 1797.9 1891.0 2027.7 2215.5 2394.2 2538.4 
2654.1 2739.7 2808.8 2844.8 2826.8 2771.2 2646.5 2374.7 1988.7 1569.6 1060.4 710.5 632.3 429.6 279.4 183.2 139.7 
109.6 72.1 27.0 3.0 0.0 
874.2 1031.9 1171.6 1306.8 1431.4 1553.1 1664.2 1740.8 1787.4 1823.4 1870.0 1946.6 2047.2 2173.4 2325.1 2481.3 
2607.5 2717.1 2790.7 2846.3 2885.4 2880.9 2843.3 2759.2 2562.4 2239.5 1835.5 1309.8 1159.6 710.5 435.6 264.4 
183.2 126.2 57.1 21.0 4.5 0.0 
874.2 1012.4 1134.0 1258.7 1375.8 1502.0 1622.2 1731.8 1814.4 1883.5 1943.6 2003.7 2078.8 2185.4 2295.1 2446.8 
2594.0 2744.2 2864.3 2965.0 3046.1 3134.7 3166.2 3187.3 3199.3 3106.2 2891.4 2256.0 2168.9 1751.3 1024.4 575.3 
301.9 142.7 64.6 27.0 7.5 0.0 
874.2 979.3 1075.4 1188.1 1293.2 1408.9 1524.5 1644.7 1751.3 1853.5 1949.6 2035.2 2116.3 2192.9 2277.1 2370.2 2478.3 
2603.0 2744.2 2886.9 3035.6 3188.8 3361.5 3454.6 3540.2 3609.3 3339.0 3091.1 3059.6 2795.2 2277.1 1781.4 
1016.9 365.0 159.2 49.6 10.5 0.0 
874.2 937.3 1015.4 1101.0 1189.6 1284.2 1375.8 1475.0 1574.1 1679.3 1788.9 1895.5 2002.2 2125.4 2248.5 2362.7 2490.3 
2625.5 2772.7 2937.9 3115.2 3339.0 3625.9 3807.6 4019.4 4159.1 4022.4 4148.6 4154.6 4043.4 3750.5 3190.3 
1873.0 779.5 202.8 40.6 12.0 0.0 
874.2 934.3 1004.8 1081.5 1167.1 1261.7 1345.8 1443.4 1530.6 1631.2 1740.8 1843.0 1954.1 2071.3 2195.9 2316.1 2449.8 
2588.0 2738.2 2912.4 3107.7 3352.5 3646.9 3842.2 4069.0 4216.2 4106.5 4259.7 4270.2 4145.6 3896.2 3324.0 
1829.5 680.4 177.2 34.5 12.0 0.0 
874.2 901.2 938.8 994.3 1052.9 1114.5 1186.6 1252.7 1324.8 1407.4 1485.5 1563.6 1650.7 1739.3 1844.5 1937.6 2041.2 2153.9 
2284.6 2436.3 2606.0 2850.8 3074.6 3259.4 3499.7 3576.3 3529.7 3642.4 3628.9 3432.1 3107.7 2551.9 1228.6 288.4 
72.1 21.0 12.0 0.0 
874.2 883.2 902.7 932.8 973.3 1021.4 1067.9 1120.5 1177.6 1236.2 1296.2 1357.8 1417.9 1487.0 1556.1 1623.7 1692.8 1772.4 
1867.0 1976.7 2117.8 2305.6 2448.3 2601.5 2766.7 2795.2 2742.7 2744.2 2696.1 2470.8 2158.4 1688.3 766.0 214.8 
66.1 22.5 12.0 0.0 
874.2 860.7 854.6 865.2 883.2 905.7 934.3 967.3 1000.3 1034.9 1069.4 1099.5 1128.0 1156.6 1182.1 1200.1 1215.1 1230.1 1240.7 
1264.7 1306.8 1341.3 1342.8 1333.8 1317.3 1237.7 1153.5 1016.9 983.8 797.6 588.8 429.6 219.3 112.7 46.6 21.0 12.0 0.0 
874.2 817.1 775.0 746.5 734.5 728.5 734.5 740.5 751.0 760.0 763.0 758.5 746.5 731.5 707.4 675.9 635.4 591.8 552.7 
518.2 482.1 452.1 423.6 398.0 371.0 338.0 300.4 270.4 259.8 222.3 178.7 135.2 91.6 61.6 37.6 18.0 9.0 0.0 
874.2 778.0 704.4 657.9 641.4 648.9 663.9 675.9 686.4 687.9 681.9 666.9 645.9 618.8 593.3 561.8 530.2 500.2 471.6 
440.1 399.5 366.5 341.0 325.9 315.4 312.4 297.4 279.4 276.4 255.3 214.8 169.7 112.7 64.6 40.6 19.5 7.5 0.0 
874.2 746.5 650.4 611.3 615.8 633.9 651.9 663.9 666.9 660.9 642.9 618.8 593.3 567.8 540.7 518.2 492.7 461.1 428.1 
396.5 374.0 359.0 348.5 338.0 328.9 318.4 301.9 271.9 265.9 247.8 220.8 163.7 130.7 79.6 37.6 16.5 6.0 0.0 
874.2 716.5 614.3 591.8 609.8 630.8 650.4 657.9 653.4 636.9 614.3 587.3 561.8 539.2 516.7 489.7 470.1 450.6 423.6 
404.0 390.5 375.5 345.5 324.4 309.4 294.4 276.4 255.3 249.3 228.3 177.2 162.2 144.2 117.2 67.6 27.0 4.5 0.0 
874.2 692.4 591.8 585.8 606.8 632.3 645.9 651.9 642.9 618.8 590.3 560.3 534.7 512.2 491.2 477.6 464.1 449.1 435.6 
405.5 377.0 357.5 338.0 318.4 295.9 273.4 252.3 231.3 225.3 198.3 174.2 148.7 124.7 97.6 72.1 31.5 3.0 0.0 
874.2 675.9 578.3 584.3 611.3 630.8 648.9 648.9 630.8 603.8 572.3 540.7 516.7 495.7 477.6 464.1 446.1 420.6 398.0 
377.0 356.0 334.9 313.9 292.9 274.9 256.8 237.3 217.8 210.3 190.8 171.2 147.2 120.2 88.6 55.6 21.0 3.0 0.0 
874.2 663.9 576.8 584.3 612.8 635.4 647.4 642.9 621.8 590.3 554.2 525.7 503.2 483.6 473.1 452.1 417.6 378.5 363.5 
350.0 327.4 310.9 295.9 274.9 259.8 241.8 225.3 202.8 196.8 181.7 160.7 138.2 114.2 93.1 49.6 22.5 1.5 0.0 
874.2 657.9 575.3 587.3 614.3 638.4 645.9 641.4 617.3 581.3 545.2 515.2 494.2 479.1 470.1 437.1 392.0 360.5 348.5 
331.9 316.9 295.9 277.9 261.4 249.3 235.8 219.3 198.3 195.3 180.2 160.7 136.7 114.2 90.1 52.6 22.5 1.5 0.0 
874.2 657.9 575.3 587.3 615.8 636.9 645.9 639.9 617.3 576.8 542.2 515.2 492.7 480.6 468.6 435.6 392.0 359.0 350.0 
331.9 315.4 294.4 277.9 258.3 249.3 235.8 217.8 198.3 195.3 181.7 159.2 133.7 112.7 78.1 55.6 19.5 1.5 0.0 
